Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 71b - Cover Profiles, Aluminum, for Aluminum Profiles (b-Modular System)
Bill of material
Cover Profile, Aluminum GN 71b-10-AN-2-4
PARTNUMBER
WINCO PARTNUMBER
GN 71b-10-AN-2-4
N
10 mm
L
Length
2 m
G
Bundle Pieces
4 mm
B
11.6 mm
H
7.5 mm
OB
Finish
Anodized, natural color
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models