Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
GN 7243 - ELESA-Jointed hinge
Bill of material
Jointed hinge GN 7243-AL-75-EL (closed)
CODE
Code
GN.72430
DESCRIPTION
Description
GN 7243-AL-75-EL
POS
Position
°
DIM01
l1
75 mm
DIM02
d1
6.5 mm
DIM03
d2
4 mm
DIM04
h1
60 mm
DIM05
h2
30 mm
DIM06
l2
44.5 mm
DIM07
l3
30 mm
DIM08
l4
51 mm
DIM09
l5
99 mm
DIM10
l6
93.3 mm
DIM11
l7
24 mm
DIM12
l8
80.4 mm
DIM13
l9
41.7 mm
DIM14
l10
69.3 mm
DIM15
m1
61 mm
DIM16
m2
8 mm
DIM17
m3
40 mm
DIM18
m4
46 mm
DIM19
m5
28 mm
DIM20
r
73 mm
DIM21
s
7 mm
DIM22
x
36 mm
DIM23
y
28 mm
WEIGHT
Weight
295 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models