Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 730 - Ledge handles
Bill of material
Ledge handle GN 730-125-SR
PARTNUMBER
E+G PARTNUMBER
OFLVIS
Surface
L1
mm
D
Thread
M6
A
10 mm
B1
9.5 mm
B2
33 mm
H1
32 mm
H2
24 mm
L2
mm
T
min.
9 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models