Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
GN 7332-C-GS - ELESA-Flush pull handles
Bill of material
Flush pull handles GN 7332-155-C-1-GS
CODE
Code
DESCRIPTION
Description
DIM01
l1
155 mm
DIM02
l2
109 mm
DIM03
l3
20 mm
DIM04
l4
3.5 mm
DIM05
l5
19.2 mm
DIM06
l6+1
60 mm
DIM07
l7+1
115 mm
DIM08
h1
80 mm
DIM09
h2
42 mm
DIM10
m1
128 mm
DIM11
m2
53 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models