Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 736 - Control handwheels, Type D, with revolving handle
Bill of material
Control handwheel GN 736-52-K10-D
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
Bore H8
TYPE
Type
D3
mm
D4
mm
D5
mm
B
-0.5
13 mm
H
3.8 mm
L1
23 mm
L2
17 mm
L3
~
mm
R
mm
DURCHM
Cylindrical knob
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models