Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 7405 - Stainless Steel-Strainer fittings, Type A, Fitting with female thread, on both ends
Bill of material
Stainless Steel-Strainer fitting GN 7405-NI-G1/2-A-100
PARTNUMBER
WINCO PARTNUMBER
D
Thread
MW
Mesh size
μm
E
mm
L1
mm
L2
mm
S1
mm
S2
mm
W1
Differential pressure Δ 1 b - Water 100 µm
μm
W2
Differential pressure Δ 1 b - Water 500 µm
μm
H1
Hydraulic oil (HPL 46) 100 µm
mm
H2
Hydraulic oil (HPL 46) 500 µm
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
84219990
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models