目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Sealing ring GN 7600-21-17-2-HNBR-85
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Seals
GN 7600
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/seals/gn7600/gn7600.prj},{NB=Dichtring GN 7600-21-17-2-HNBR-85},{PARTNUMBER=GN 7600-21-17-2-HNBR-85},{D1=21},{D2=17},{D3=21.8},{D1I=17.9},{D2I=14.5},{D3I=18.6},{D4I=15.7},{S=2.0},{PZ=GN 1580 / GN 5435 / GN 5445},{H=85 ±5 Shore A},{MAT=Hydrierter Acrylnitril-Butadien-Kautschuk},{WEIGHT=0.0004},{CTN=4016935050},{ROHS=YES},{INFOWINCO=Produktdetails},{R=0.200},{RX=8.359}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 57
HELP_VARIABLE
Company
JW Winco
Description
GN 7600 - Sealing rings, Hygienic Design
Bill of material
Sealing ring GN 7600-21-17-2-HNBR-85
PARTNUMBER
WINCO PARTNUMBER
GN 7600-21-17-2-HNBR-85
GN 7600-21-17-2-HNBR-85
D1
Nominal dimensions -Installation space
21
21
D2
Nominal dimensions -Installation space
17
17
mm
D3
Nominal dimensions -Installation space
21.8
21.8
mm
D1I
Actual dimensions - Sealing ring unassembled
17.9
17.9
mm
D2I
Actual dimensions - Sealing ring unassembled
14.5
14.5
mm
D3I
Actual dimensions - Sealing ring unassembled
18.6
18.6
mm
D4I
Actual dimensions - Sealing ring unassembled
15.7
15.7
mm
S
2.0
mm
PZ
suitable for
GN 1580 / GN 5435 / GN 5445
GN 1580 / GN 5435 / GN 5445
H
Hardness
85 ±5 Shore A
WEIGHT
Weight
0.0004
0.0004
kg
CTN
US-Customs Tariff Number
4016935050
4016935050
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求