Catalog navigation
CAD model selection
Selectable products: 61
HELP_VARIABLE
Company
JW Winco
Description
GN 7802 - Spur Gears, Plastic, Pressure Angle 20°, Module 2
Bill of material
Spur Gear EN 7802-2-36-GR
PARTNUMBER
WINCO PARTNUMBER
M
Module
2
Z
Tooth count
B1
Tooth width
20 mm
B2
35 mm
D1
mm
D2
Pitch circle Ø
mm
D3
mm
D4
Pre-bored hole
D5
mm
DM
Max. torque
Nm
FARBE
Color
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
84834021
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models