Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 852 - Latch type toggle clamps, Type T, with mounting holes, without U-bolt latch, with catch
Bill of material
Horizontal latch type toggle clamp GN 852-1700-T
PARTNUMBER
E+G PARTNUMBER
GROESSE
Size
POS
Position
FH
Holding Capacity
N
A1
mm
A2
mm
B1
mm
B2
mm
B4
mm
B9
6 mm
D2
mm
D3
mm
H1
~
mm
H2
mm
L1
~
mm
L2
min.
mm
M1
mm
M2
mm
M3
mm
M4
mm
M5
mm
R
~ at w2 = 0
mm
S1
mm
T
2 mm
W1
Stroke
mm
W2
Stroke ~
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models