Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 855 - C-Clamps
Bill of material
C-Clamp GN 855-40-32-C2
PARTNUMBER
E+G PARTNUMBER
POS
Position
H1
max.
mm
L1
32 mm
FH
Holding Force
15000 N
B1
60 mm
B2
26 mm
D1
M10
D2
8.5 mm
H2
mm
H3
168 mm
H4
mm
L2
30 mm
L3
18 mm
L4
72 mm
L5
168 mm
L6
mm
M
45 mm
W1
Stroke
19 mm
W2
Adjustable range
32 mm
WEIGHT
Weight
1.0000 kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models