Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 861 - Toggle clamps pneumatic, heavy duty, Type EP, Solid clamping arm, Coding M, Magnetic piston
Bill of material
Toggle clamp GN 861-1000-EP-M
PARTNUMBER
E+G PARTNUMBER
GROESSE
Size
POS
Position
FH
Holding Force
N
FS
Clamping Force
N
B1
mm
B2
mm
B3
20 mm
D1
10.5 mm
D2
Thread
G1/4
IA
Female thread Ø for hose
mm
H1
~
mm
H2
mm
H3
mm
L1
~
mm
L2
~
mm
L3
mm
M1
mm
M2
mm
M3
mm
M4
mm
R
~
mm
S
13 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models