Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 876 - Swing clamps, Type B, Clamping arm with threaded hole
Bill of material
Swing clamp GN 876-40-16-L-B
PARTNUMBER
E+G PARTNUMBER
GROESSE
Piston-Ø
mm
D1
mm
POS
Position
FS
Clamping capacity at 6 bar
N
B2
mm
D2
Thread
D3
Supply port
D4
H1
mm
H2
≈ unclamped
mm
H3
≈ clamped
mm
K
mm
L1
mm
L2
3 mm
L3
mm
M2
mm
W1MIN
Clamping stroke
mm
W1MAX
Stroke
mm
AD
max. tightening thorque of the clamping arm
Nm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84679200
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models