Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Ganter
Description
GN 9053.6 - Clamping plates for position indicators GN 9053 / GN 9153
Bill of material
Clamping plate GN 9053.6-48-B14
PARTNUMBER
GANTER PARTNUMBER
B
48 mm
D1
+0.06/+0.02
mm
D2
5.5 mm
L1
73 mm
L2
40.5 mm
L3
18 mm
L4
24.5 mm
L5
30 mm
M1
34 mm
M2
36 mm
M3
33.6 mm
M4
25 mm
M5
17 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models