Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 9054.6 - Clamping Plates for Position Indicators GN 9054 / GN 9154
Bill of material
Clamping Plate GN 9054.6-33-B10
PARTNUMBER
GANTER PARTNUMBER
B
33 mm
D1
F9
mm
D2
4.5 mm
L1
55 mm
L2
30.5 mm
L3
14.5 mm
L4
23.5 mm
L5
22 mm
M1
20 mm
M2
21 mm
M3
23.5 mm
M4
20 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models