Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 926.1 - Clamping lever with Stainless Steel-Screw, Type A, with adjustable plastic, contact plate
Bill of material
Clamping lever with Stainless Steel-Screw GN 926.1-63-M6-50-A
PARTNUMBER
GANTER PARTNUMBER
L1
mm
D2
Thread
ZS
Position
L2
in clamping position
mm
B
mm
D3
mm
D4
mm
H
Stroke at 90° lever movement
L3MIN
min.
mm
L3MAX
max.
mm
L4
Adjustable range
1.5 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models