Catalog navigation
CAD Model seçimi
Dostępne producty: 1
HELP_VARIABLE
Company
Ganter
Description
GN 932 - Ledge handles with lock, Form S, without lock, only snap-in lock
Bill of material
Ledge handle with lock GN 932-90-S
PARTNUMBER
GANTER PARTNUMBER
GN 932-90-S
L1
90 mm
D
6 mm
H1
31 mm
H2
7 mm
H3
5 mm
L2
72.5 mm
L3
29 mm
L4
25 mm
L5
7 mm
L6
25 mm
M1
72 mm
M2
13.5 mm
M3
40.5 mm
WEIGHT
Weight
0.1100 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD