Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 962 - Toggle clamps pneumatic with Magnetic piston, Type EPV, Clamping arm with bushing
Bill of material
Toggle clamp GN 962-850-EPV-M
PARTNUMBER
E+G PARTNUMBER
GN 962-850-EPV-M
GROESSE
Size
850 mm
POS
Position
°
FH
Holding force
8500 N
FS
Clamping force at 6 bar ≈
2280 N
B1
87.5 mm
B2
75 mm
B3
75 mm
D1
M12
D2
10.5 mm
D3
G1/4
D4
12.5 mm
IA
Inside Ø Connection Tube
8 mm
E
70.7 mm
H1
355 mm
H2
140 mm
H3
31 mm
L1
229 mm
L3
68 mm
M1
52 mm
M2
56 mm
M3
55 mm
R
151 mm
S1
6 mm
S2
Adjustable range
12 mm
WEIGHT
Weight
4.9500 kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models