Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN 000.13 - Position indicators, Type R numbers ascending clockwise
Bill of material
Stellungsanzeiger GN000.13-60-0002.0-R
ARTNR
D1
60 mm
ZW
Counter Indication after one spindle revolution
EGS
corresponds to thread pitch
SCALE
Scale Number of graduations
Grad
AZ
Indication precision of the pointer
D2
68.5 mm
D3
67 mm
L1
33 mm
L2
26 mm
WEIGHT
Weight
0.1200 kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model