Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN1050 - Quick Release Couplings, Type A, with threaded stud
Bill of material
Schnellverschluss-Kupplung GN1050-2N-M10-A-L-ASS
ARTNR
N
Nominal size
2N
D1
H7
53 mm
D2
KEN
Identification
POS
Position
D3
Bore ±0,03
18.5 mm
D3Z
Studs GN 1050.1 ±0,03
18.25 mm
D4
6 mm
L1
70.1 mm
L2
mm
T2
10 mm
M
40 mm
X
+0,05 Radial offset
mm
Z
±0,1 Axial offset
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76169990
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models