Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN120.1 - Opening handles
Bill of material
Oeffnungsgriff GN120.1-31-SW
ARTNR
D
mm
S
20.5 mm
B
2 mm
H1
mm
H2
18 mm
LI
Length I
mm
FL
for locks / snap locks
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models