Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN130 - Ledge handles
Bill of material
Griffleiste GN130-100-M6-SG
ARTNR
L1
100 mm
D1
Thread
mm
D2
bore
mm
A
10 mm
B1
13 mm
B2
38 mm
H1
30 mm
H2
21 mm
L2
80 mm
T1
T2
F1
F2
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models