Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN 131.1 - Stainless Steel-Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Edelstahl-Kreuz-Verfahrschlitten GN131.1-G18-B18-2-NI
ARTNR
GN131.1-G18-B18-2-NI
D1
Bore
B18 (with sleeve bearing)
D2
Bore
B18 (without sleeve bearing)
D3
Mounting screws on the follower
M3
K
Clamping length
25 mm
L1
64 mm
M
20 mm
Z
Screw locations
M6-20
L2
Clamping lever
45 | 63 mm
WEIGHT
Weight
0.1480 kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir