Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN131.2 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Kreuz-Verfahrschlitten GN131.2-B18-B18-2-SW
ARTNR
D1
Two-Axis System GN 131.2 with sleeve bearing
D2
Two-Axis System GN 131.2 without sleeve bearing
D3
Mounting screw on the follower
M3
K
Clamping length
25 mm
L1
64 mm
M
20 mm
Z
Screw locations
M6-20
L2
Clamping lever
45 | 63 mm
WEIGHT
Weight
0.0660 kg
CTN
Customs Tariff Number
76090000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models