Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN131.2 - Stainless Steel-Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Edelstahl-Kreuz-Verfahrschlitten GN131.2-G18-G18-2-NI
ARTNR
GN131.2-G18-G18-2-NI
D1
Bore
G18 (with slide insert)
D2
Bore
G18 (with slide insert)
D3
Clamping screw
M6
D4
Mounting screw on the follower
M3
K
Clamping length
25 mm
L1
Lenght
64 mm
M
20 mm
Z
Screw locations
M6-20
L2
Clamping lever
45 | 63 mm
WEIGHT
Weight
0.1480 kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models