Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN145.1 - Flanged linear actuator connectors for linear actuators, Identification no. 2 with Stainless Steel-clamping screw DIN 912
Bill of material
Verfahrschlitten GN145.1-B18-2-SW
ARTNR
D1
Bore
D2
5.5 mm
D3
Clamping screw
M 6
D4
Mounting screw on the follower
M 3
K
Clamping length
25 mm
L
Length
40 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
KLEMM
Clamping lever for d3
GN 911-M6-22
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models