Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN145.1 - Stainless Steel-Linear Actuator Connectors, with screw, stainless steel
Bill of material
Edelstahl-Flansch-Verfahrschlitten GN145.1-G18-2-NI
ARTNR
GN145.1-G18-2-NI
D1
Bore
G18 (with sleeve bearing)
D2
5.5 mm
D3
Mounting screw on the follower
M3
K
Clamping length
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
L3
Clamping lever
45 | 63 mm
WEIGHT
Weight
0.1590 kg
CTN
Customs Tariff Number
76090000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models