Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN191-2-NI - Pipe Joint - T-Cross (Pipe dia 12 - 18 / All Stainless steel) Special order
Bill of material
GN191-B14-B14-2-NI
NM
Catalog number
NM2
Special order
D1
bore
D2
bore
D3
Clamping thread
M6
K
Dimension
25 mm
L1
61 mm
L2
34.5 mm
M
39 mm
KLEMM
Clamp lever
GN 911-M6-22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型