Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN222 SH - Hinges, with 4 indexing positions, Type SH
Bill of material
Scharnier, mit 4 Raststellungen GN222-50-65-SH
ARTNR
GN222-50-65-SH
ROT
Rotation
°
L1
50 mm
L2
65 mm
L3
18,5 mm
D1
6.5 mm
D2
5 mm
H1
12 mm
H2
10 mm
H3
6 mm
M1
30 mm
M2
45 mm
WEIGHT
Weight
0.0380 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models