Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Berger Tools
Description
GN2492 - Stainless Steel Cam Roller Linear Guide Rails for Stainless Steel Linear Guide Rail Systems, Type XL, Fixed bearing guide rail with elongated holes
Bill of material
Edelstahl-Laufschiene GN2492-30-2480-40-XL
ARTNR
H1NENN
Nominal size
mm
H1IST
Actual size
mm
L
+2/-4
mm
M1
+1/-2
40 mm
B1
mm
B2
mm
B3
mm
D1
mm
D2
K
2 mm
M2
80 mm
S
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models