Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 273.1 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel
Bill of material
Laschen-Verfahrschlitten GN273.1-B18-2-SW
ARTNR
D1
Bore
B
25 mm
D2
6.5 mm
D3
Mounting screw on the follower
M6
K
Clamping length
25 mm
L1
64 mm
M
29.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L2
Clamping lever
45 | 63 mm
OB
Finish
black
WEIGHT
Weight
0.0550 kg
CTN
Customs Tariff Number
76090000
ROHS
YES
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir