Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN273.4-1 - Pipe Joint - Sensor holder
Bill of material
GN273.4-B14-B12-1-SW
NM
Catalog number
NM2
D1
Bore B Clamping-Ø
mm
D2
Bore B for sensor
B
Swivel width
25 mm
D3
27 mm
D4
Clamping screw
M 6 mm
K
25 mm
L
Length
64 mm
M
29.5 mm
T
11.0 mm
KLEMM
Clamp lever d3
GN 911-M6-22
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NBK (Nabeya Bi-tech Kaisha)
    LFDF - Tension Lever
    NBK (Nabeya Bi-tech Kaisha)
    MOM-C
    NBK (Nabeya Bi-tech Kaisha)
    PBSH - Miniature Ball Plunger
    NBK (Nabeya Bi-tech Kaisha)
    GN163-1 - Pipe Joint - Base
    NBK (Nabeya Bi-tech Kaisha)
    SCS-FB/SCSS-FB - with Reversal Prevention Mechanism
    NBK (Nabeya Bi-tech Kaisha)
    GN162-1 - Pipe Joint - Base
    NBK (Nabeya Bi-tech Kaisha)
    MOM-K
    NBK (Nabeya Bi-tech Kaisha)
    A-1
    NBK (Nabeya Bi-tech Kaisha)
    LDM - Clamp Lever
Previews
3D
Dimension
2D
Download CAD models