Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN273.4-2 - Pipe Joint - Sensor holder (Stainless steel screws) Special order
Bill of material
GN273.4-B14-B12-2-SW
NM
Catalog number
NM2
Special order
D1
Bore B Clamping-Ø
mm
D2
Bore B for sensor
B
Swivel width
25 mm
D3
27 mm
D4
Clamping screw
M 6 mm
K
25 mm
L
Length
64 mm
M
29.5 mm
T
-0.5
11.0 mm
KLEMM
Clamping lever for d3
GN 911-M6-22
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models