Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN287-2 - Pipe Joint - Free (Pipe dia 12 - 18 / Stainless steel screws) Special order
Bill of material
GN287-B14-B12-2-BL
NM
Catalog number
NM2
Special order
D1
bore
D2
bore
ROT
Rotation
°
B
Swivel width
25 mm
D3
Clamping screw
M6
K1
25 mm
K2
25 mm
L1
100 mm
L2
34.5 mm
L3
25 mm
M1
29.5 mm
M2
48.5 mm
KLEMM
Clamp lever
GN 911-M6-22
OB
Finish
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models