Catalog navigation
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
Berger Tools
Description
GN 291.1 - Stainless Steel-Square linear actuators, Type L1, Left hand thread, shaft journal at one end
Bill of material
Edelstahl-Vierkant-Lineareinheit GN291.1-40-220-L1-NI
ARTNR
S
mm
L1
Travel (standard lengths)
mm
L1MAX
max. travel
mm
POS
Swivelling
mm
输入参数值: POS
Swivelling
mm
cm
inch
ft
GS
Shaft thread
D1
f7
mm
D2
Thread
L2
Total length
mm
L3
mm
L4
mm
M1
mm
M2
mm
PF
Shaft key spring DIN 6885
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型