您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl - Lineareinheit GN291-40-170-R2-NI
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN291
GN291 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn291/gn291_ni/gn_291_r2_ni_asm.prj},{NB=Edelstahl - Lineareinheit GN291-40-170-R2-NI (0)},{ARTNR=GN291-40-170-R2-NI},{PARTNUMBER=GN 291-40-170-R2-NI},{NORMNR=GN 291},{D1=40},{D1X=39.7},{L1=170},{L11=70,170,220,270,320},{L1MAX=1570},{POS=0},{FORM=R2},{NI=NIROSTA},{GS=TR20x4},{GSNDM=20.000},{GSKDM=17.640},{D2=12},{D3=M5},{NDM3=5},{KDM3=4.019},{L22=235},{L3=117.5},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{PF1=4.000},{PF2=4.000},{PF3=12.000},{D4=8.000},{D5=4.000},{R=0.500},{H=4.000},{T4=2.500},{L5=2.000},{D44=7.000},{D11=21.000},{PPATH=gn_291_r2_ni_sbl.prj},{WEIGHT=1.9790},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
Berger Tools
Description
GN291 - Stainless Steel-Linear actuators, Type R2, Right hand thread, shaft journal at both ends
Bill of material
Edelstahl - Lineareinheit GN291-40-170-R2-NI
ARTNR
GN291-40-170-R2-NI
GN291-40-170-R2-NI
D1
40
40
mm
L1
Stroke (standard lengths)
170
170
mm
L1MAX
max. travel
1570
1570
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
GS
Shaft thread
TR20x4
TR20x4
D2
f7
12
12
mm
D3
Thread
M5
M5
L2
Overall length
405
405
mm
L3
117.5
117.5
mm
L4
17
17
mm
M1
42
42
mm
M2
54
54
mm
PF
Shaft key spring DIN 6885
A4x4x12
A4x4x12
WEIGHT
Weight
1.9790
1.9790
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求