目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Ausgleich-Element GN350.1-58-17,5-A-NI
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Leveling sets
GN350.1
GN350.1 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/ausgleich_elemente/gn350_1/gn350_1_ni/gn_350_1_ni_asmtab.prj},{NB=Edelstahl-Ausgleich-Element GN350.1-58-17,5-A-NI (0)},{ARTNR=GN350.1-58-17,5-A-NI},{PARTNUMBER=GN 350.1-58-17,5-A-NI},{NORMNR=GN 350.1},{D1=58},{D2=17,5},{D2X=17.5},{D3=M40},{D3NDM=40.000},{D3SKDM=38.160},{D3MKDM=38.376},{H1=28},{H2=37},{H3=9},{POS=0},{SCH=M16},{MAT=NIROSTA},{F1=148.0},{F2=92.9},{HS=A58-62},{PPATH=gn_350_1_asmtpl.prj},{WEIGHT=0.4500},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Berger Tools
Description
GN 350.1 - Stainless Steel-Levelling sets, short version, Type A, without lock nut
Bill of material
Edelstahl-Ausgleich-Element GN350.1-58-17,5-A-NI
ARTNR
GN350.1-58-17,5-A-NI
GN350.1-58-17,5-A-NI
D1
58
58
mm
D2
17,5
17,5
mm
D3
Thread
M40
M40
H1
28
28
mm
H2
37
37
mm
H3
Adjustable range
9
9
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
SCH
for screw
M16
M16
F1
Static load
148.0
148.0
kN
F2
Static load
92.9
92.9
kN
HS
Hook spanner DIN 1811
A58-62
A58-62
WEIGHT
Weight
0.4500
0.4500
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求