Catalog navigation
Selezione modello CAD
Prodotti disponibili: 30
HELP_VARIABLE
Company
Berger Tools
Description
GN 445.5 - Levelling feet with two fixing holes, Type BG, with nut, with rubber underlay
Bill of material
Gelenkfuss mit 2 Befestigungsbohrungen GN445.5-60-M16-168-BG
ARTNR
WINKEL
Rotation
°
D1
mm
D2
Thread
L1
mm
B
mm
D3
mm
K1
mm
K2
mm
L2
mm
L3
14 mm
L4
mm
SW
mm
KUDU
Ball diameter
14 mm
STB
Static load in kN (see information)
kN
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD