Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 449.1 - Spring-bolt door latches, Type B, Snap lock with interlock, with finger handle
Bill of material
Tuerschnaepper GN449.1-57-B-SW
ARTNR
POS
Position
B
57 mm
KRAFT
Holding force
100 kN
FARBE
Color
WEIGHT
Weight
0.0520 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model