您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Haltemagnet GN50.45-HF-50-10-8,5
Berger Tools
3.0 Machine parts
3.9 Holding with magnets
Retaining magnets, disc-shaped
GN50.45
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_9/haltemagnete_in_scheibenform/gn50_45/gn_50_45.prj},{NB=Edelstahl-Haltemagnet GN50.45-HF-50-10-8,5},{ARTNR=GN50.45-HF-50-10-8,5},{PARTNUMBER=GN 50.45-HF-50-10-8,5},{NORMNR=GN 50.45},{MWVIS=HF - Hartferrit},{D1=50 +0,2/-0,1},{H=10 +0,5/-0,2},{D1X=50},{D2=-},{D2X=0.000},{D3=8,5},{D3X=8.500},{D4=-},{D4X=0.000},{D5=22.0},{D5X=22.000},{HX=10.000},{T=8.5},{TX=8.500},{R1=24.500},{R2=22.900},{R3=0.600},{VERS=5},{NENNHF=145},{NENNSC=145},{NENN=145},{MWX= 'HF', 'Hartferrit (HF)'},{WEIGHT=0.0850},{CTN=85051100},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Berger Tools
Description
GN50.45 - Stainless Steel-Retaining magnets, disc-shaped, with bore
Bill of material
Edelstahl-Haltemagnet GN50.45-HF-50-10-8,5
ARTNR
GN50.45-HF-50-10-8,5
GN50.45-HF-50-10-8,5
MWVIS
Material of the magnet
HF - Hard ferrite
HF - Hard ferrite
D1
50 +0,2/-0,1
50 +0,2/-0,1
mm
H
10 +0,5/-0,2
10 +0,5/-0,2
mm
D2
-
-
mm
D3
8,5
8,5
mm
D4
-
-
mm
D5
22.0
22.0
mm
T
8.5
8.5
mm
NENN
Nominal adhesive forces in N
145
145
N
WEIGHT
Weight
0.0850
0.0850
kg
CTN
Customs Tariff Number
85051100
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 57.2 - Retaining magnets. rectangular-shaped, with rubber jacket
Ganter
12.04.2024
GN70 - Stainless Steel-Holding Disks for Retaining Magnets, Type A, flat, w...
Berger Tools
04.04.2023
2140.11. - Clamp, goose neck shape, with setscrew
FIBRO
21.07.2023
PW 5591 - Washers, Shims (Flat type)
STAMPINGMASTERS
30.03.2023
GN 4470 - Magnetic catches, Type A1, Magnetic surface top, with bore
Elesa+Ganter
28.03.2024
GN 4470 - Magnetic catches, Type C1, Magnetic surface laterally, with bore
Elesa+Ganter
28.03.2024
GN 4470 - Magnetic catches, Type C1, Magnetic surface laterally, with bore
JW Winco
02.04.2024
GN 50.45 - Edelstahl-Haltemagnete, Scheibenform, mit Bohrung
Ganter
12.04.2024
GN 50.45 - Edelstahl-Haltemagnete, Scheibenform, mit Bohrung
JW Winco
02.04.2024
Modèle 41-090 - Aimant plat inox, avec logement pour vis
EMILE MAURIN - Eléments Standard Mécaniques
14.03.2024
2020.64. - Demountable guide pillar with conical centre fixing
FIBRO
21.07.2023
2022.19.15. - Guide pillar to BMW-Standard
FIBRO
21.07.2023
ST 3532 - Die sets, 2 guide pillars mounted centrically, ball guide
Steinel Normalien
14.05.2024
2022.16.48. - Guide pillar with groove
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求