目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Kugelrolle GN509.1-22-NNI
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Ball transfer units, Guide rollers
GN509.1
GN509.1 NNI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/kugelrollen/gn509_1/gn509_1_nni/gn509_1_nni.prj},{NB=Kugelrolle GN509.1-22-NNI},{ARTNR=GN509.1-22-NNI},{PARTNUMBER=GN 509.1-22-NNI},{NORMNR=GN 509.1},{GROESSE=22},{D1=22.2},{D2=36},{D3=45},{H1=30.5},{H2=9.8},{H3=5.0},{H4=2.4},{C=1000},{V1=16.500},{W=165.000},{WEIGHT=0.1930},{CTN=84829900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 509.1 - Ball transfer units, Type NNI
Bill of material
Kugelrolle GN509.1-22-NNI
ARTNR
GN509.1-22-NNI
GN509.1-22-NNI
GROESSE
Size
22
22
mm
D1
Ball
22.2
22.2
mm
D2
±0.08
36
36
mm
D3
45
45
mm
H1
±0.3
30.5
30.5
mm
H2
±0.3
9.8
9.8
mm
H3
±0.3
5.0
5.0
mm
H4
2.4
2.4
mm
C
Load
1000
1000
N
WEIGHT
Weight
0.1930
0.1930
kg
CTN
Customs Tariff Number
84829900
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求