Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN519.2 - Cylindrical handles, detectable, FDA-compliant plastic
Bill of material
Zylinderknopf GN519.2-26-M10-MDB
ARTNR
D1
+0.5
26 mm
D2
Thread
M10
D3
21 mm
L1
80 mm
L2
min.
40 mm
L3
7 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models