Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN53.3 - Magnets, Disk-Shaped, with Handle, with Plastic Housing, Type A, without eyelet
Bill of material
Haftmagnet GN53.3-ND-17-A-RT
ARTNR
D1
17 mm
D2
12 mm
H1
22.5 mm
H2
6 mm
NK
Nominal magnetic force
35 N
MAT
Magnet material
ND - NdFeB
FARBE
Color
WEIGHT
Weight
0.0075 kg
CTN
Customs Tariff Number
85051100
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models