Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN5343 - Hand knobs with position indicator, Type L, Numbers ascending anti-clockwise
Bill of material
Drehknöpfe mit Stellungsanzeiger GN5343-70-B10-0002.0-L
ARTNR
D1
70 mm
D2
Bore H7
B10 mm
ZAEHLWERK
Indication after one spindle revolution
mm
SKALA
Number of graduations
mm
ABLESE
accuracy of the pointer
mm
D3
22 mm
D4
28 mm
D5
60 mm
B
33 mm
L1
17 mm
L2
52 mm
L3
6 mm
WEIGHT
Weight
0.1950 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models