Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 539.2 A - Cylindrical handles, Type A, with hand guard, one side
Bill of material
Zylindergriff GN539.2-30-M8-A
ARTNR
D1
30 mm
D2
Thread
D3
64 mm
L1
112 mm
L3
4 mm
T
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD