Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 539.2 B - Cylindrical handle, Threaded stud, Type B, with hand guard, both sides
Bill of material
Zylindergriff GN539.2-30-M8-20-B
ARTNR
D1
30 mm
D2
Thread
L2
20 mm
D3
64 mm
D4
46 mm
L1
112 mm
L3
4 mm
L4
4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели