Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 6311.1 - Stainless Steel-Thrust pads, Type P, Thrust pad surface with prism, without plastic cap
Bill of material
Edelstahl-Druckstueck GN6311.1-20-P-NI
ARTNR
D1
mm
B
mm
D2
+0,2
mm
D3MIN
min.
7.5 mm
D3MAX
max.
mm
E
mm
H2
mm
S
1.5 mm
GEWSTIFT
suitable for grub screw DIN 6332
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model