Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN819 - Softline- Cabinet "U" handles
Bill of material
Softline- Cabinet "U" handle GN 819-22-B8
ARTNR
GN819-22-B8
D1
22 mm
D2
bore B
8 mm
D3
18 mm
L1
L
85 mm
L2
min.
60 mm
WEIGHT
Weight
0.020 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD