目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Schnellspanner GN820.1-75-P-NI
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 820.1 N
GN 820.1 P-NI
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn820_1_n/gn820_1_n_p/gn820_1_n_p_asmtab.prj},{NB=Edelstahl-Schnellspanner GN820.1-75-P-NI (closed)},{ARTNR=GN820.1-75-P-NI},{PARTNUMBER=GN 820.1-75-P-NI},{NORMNR=GN 820.1},{GROESSE=75},{FORM=P-NI},{POS=0},{FH=900},{MODELLO=75/PX},{VERS=2},{CODE1=75/OX},{ESECUZIONE=Acciaio inox},{AX=118,5},{BX=44,5},{CX=23},{DX=40,5},{FX=28},{GX=8},{HX=13,5},{IX=4},{LX=-},{MX=11},{NX=4,5},{OX=-},{PX=5},{QX=4,5},{FH1X=90},{FH2X=135},{GRX=88},{DXX=40.500},{A=20},{B1=28},{B2=8},{B3=4},{B4=5.5},{D1=M5},{D2=4.5},{H1=45.5},{H2=27.5},{H3=11},{H4=19.0},{H5=12.5},{L1=118},{L2=68},{L3=40.0},{L4=49.5},{L5=45},{M1=13.5},{M2=3.5},{M3=5.0},{R=43},{S=4},{W=15.0},{WEIGHT=0.0930},{CTN=82057000},{ROHS=YES},{PPATH=gn820_1_n_p_asmtpl.prj},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 820.1 - Stainless Steel-Toggle clamps, Type P, Solid clamping arm
Bill of material
Edelstahl-Schnellspanner GN820.1-75-P-NI
ARTNR
GN820.1-75-P-NI
GN820.1-75-P-NI
POS
Position
closed
open
closed
open
°
FH
Holding force
900
900
ns
B1
28
28
mm
B2
8
8
mm
B3
4
4
mm
D1
M5
M5
mm
D2
4.5
4.5
mm
H1
~
45.5
45.5
mm
H2
27.5
27.5
mm
H3
11
11
mm
L1
~
118
118
mm
L4
max.
49.5
49.5
mm
L5
45
45
mm
M1
13.5
13.5
mm
M2
3.5
3.5
mm
M3
5.0
5.0
mm
R
~
43
43
mm
S
4
4
mm
W
Adjustable Range
15.0
15.0
mm
WEIGHT
Weight
0.0930
0.0930
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN820.2 - Toggle clamps, Type MF, U-bar version with two flanged washers
Berger Tools
26.04.2023
GN820.2 - Stainless Steel-Toggle clamps, Type MF, U-bar version with two fl...
Berger Tools
26.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求