Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN821 - Toogle latches with safety catch, Type S
Bill of material
Spannverschluess GN821-400-S-ST-1
ARTNR
GN821-400-S-ST-1
GROESSE
Size
400
W1
Stroke ~
6.5 mm
POS
Position
W2
Adjustable range ~
mm
Enter value for W2
Adjustable range ~
mm
cm
inch
ft
FH
Holding force
4000 N
B1
46.5 mm
B2
45 mm
B3
38 mm
B4
27 mm
H1
22 mm
H2
12 mm
H3
28.5 mm
L1
min.
147 mm
L2
min.
123.5 mm
L3
32 mm
D
6.3 mm
M1
20 mm
M2
12 mm
M3
11.5 mm
R
107.5 mm
WEIGHT
Weight
0.2200 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models