Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN 831.1 - Toggle latches, Steel
Bill of material
Spannverschluess GN831.1-110-ST
ARTNR
GN831.1-110-ST
POS
Position
W2HUB
Adjustable range Hub
mm
Enter value for W2HUB
Adjustable range Hub
mm
cm
inch
ft
GR
Size
110 mm
FH
Holding force (FH)
1100 N
B1
30 mm
B2
24 mm
B3
52 mm
B4
35 mm
B5
37 mm
B6
19 mm
B7
36 mm
D1
5.2 mm
D2
4.2 mm
H1
h1~
22 mm
H2
13 mm
L1
l1 min.
140 mm
L2
51 mm
L3
l3 min.
78 mm
M1
8 mm
M2
36 mm
M3
5.5 mm
M4
15 mm
R
r~
63 mm
W1
w1~ Stroke
16 mm
WEIGHT
Weight
0.0990 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD